For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVHLL / XVHL / XVHS - Locking piece, straight
Bill of material
XVHLL 04
DES
Identifier
XVHLL 04
SER
Series
Very light
PRES
Pressure
PN 100 bar
OD
Diameter OD
4 mm
G
Thread G
M 8 x 1
L7
Length L7
12 mm
SW
Width across flats SW
9 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.